- Article number:
- AS 4050.450
- Design
- With command panel
- Product description
- Semi-automated machine for cutting wires to an individually adjustable length.
- Benefits
- Easy to operate
- Simple insertion of the wires
- Simple opening of the feed rollers
- PC compatible
- Technical specifications
- Fine-wire strand 0.08 - 10 mm² (AWG 28 - 8)
- Single-wire strand 0.08 - 2.5 mm² (AWG 28 - 14)
- For wire lengths 1 - 99999 mm
- Feed rate 0 - 1.5 m/s
- Controllable pressing force of the feed rollers
- DC servo-drive
- Supply includes
- Cutting machine C8
Software on CD-ROM
Connection cable with connector
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Apparent power
- 120 VA
- Machine dimensions
- Width: 380 mm
Height: 470 mm
Depth: 360 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 20 kg
- Customs tariff number
- 84798997
- EAN
- 4028177804845
- ETIM 7.0
- EC002778
- ECLASS 8.0
- 36600890
- Product description
-
Cutting machine C 8, 0,08-10mm²