- Article number:
- AS 4050.082
- Design
- Simultaneous clamping of three short copper bars (material thickness 5 or 10 mm)
- Product description
- Busbar clamper for Perforex machining centres BC and Perforex milling terminals MT, for simple machining of copper bars.Suitable for drilling and thread tapping.
- Machinable length with 5 mm thickness
- 150 ‐ 300 mm
- Machinable height (max.)
- 30 ‐ 120 mm
- Machinable length with 10 mm thickness
- 150 ‐ 1,000 mm
- Simultan_Clamping of 3 copper bars
- Yes
- To fit Model No.
- 4050.101
- 4055.910
- 4055.911
- Packs of
- 2 pc(s).
- Weight/pack
- 12 kg
- Customs tariff number
- 84669360
- EAN
- 4028177804517
- ETIM 8
- EC003010
- ETIM 7.0
- EC003010
- ECLASS 8.0
- 36609190
- Product description
- AS Power rail support, For easy clamping and machining of busbars., - 3 clamping positions, - L (5 mm) = 150 - 300 mm, - L (10 mm) = 150 - 1000 mm