Clamping frame

Article number: AS 4050.080

Parallel machining of enclosures in the cube machining zone of Perforex machining centres BC and Perforex milling terminals MT for shorter setup times and enhanced productivity.

Article number:
AS 4050.080
Design
Pneumatic clamping device
Product description
Enables parallel cube machining of enclosures on Perforex machining centres BC and Perforex milling terminals MT.
Possible number of terminal Boxes for parallel processing
3
Note
Use of the clamping frame (Model No. 4050.080) in the machining centre BC (Model No. 4050.230) is only possible with the two-door variant.
To fit Model No.
4050.108
4050.230
4055.925
4055.926
Suitable for
Perforex BC 1008 HS
Perforex BC 2014 HS
Perforex MT 2201
Perforex MT 2201 S
Dimensions of clampable enclosures max.
Width: 510 mm
Height: 510 mm
Depth: 600 mm
Dimensions of clampable enclosures min.
Width: 80 mm
Height: 100 mm
Depth: 80 mm
Packs of
1 pc(s).
Weight/pack
25 kg
Customs tariff number
84669360
EAN
4028177804494
ETIM 8
EC003010
ETIM 7.0
EC003010
ECLASS 8.0
36609190
Product description
AS Multiple fastening, BC 1008/2014, Clamping frame for several small enclosures, - 3 clamping positions in the frame, - Pneumatic clamping device, - Min. enclosure dimensions (W x H x D): 80 x 100 x 80 mm

Perforex return on investment calculator

Calculate your return on investment online for the fully automated Perforex.