- Article number:
- AS 4050.063
- Machinable length with 5 mm thickness
- 150 ‐ 300 mm
- Machinable height (max.)
- 30 ‐ 120 mm
- Machinable length with 10 mm thickness
- 150 ‐ 1,000 mm
- Simultan_Clamping of 3 copper bars
- Yes
- To fit Model No.
- 4050.107
- 4050.108
- 4050.230
- 4055.920
- 4055.921
- 4055.925
- 4055.926
- 4055.930
- 4055.931
- 4055.935
- 4055.936
- Packs of
- 2 pc(s).
- Weight/pack
- 10 kg
- Customs tariff number
- 84669360
- EAN
- 4028177804333
- ETIM 8
- EC003010
- ETIM 7.0
- EC003010
- ECLASS 8.0
- 36609190
- Product description
- AS Power rail support, BC 1007/1008, For easy clamping and machining of busbars., - 3 clamping positions, - L (5mm) = 150 - 300mm, - L (10 mm) = 150 - 1000 mm