Circular thread milling tool set

Article number: AS 4050.050

For milling metric threads of all sizes. Additional tool for Perforex machining centres BC and Perforex milling terminals MT.

Article number:
AS 4050.050
Product description
For milling metric threads of all sizes. Additional tool for Perforex machining centres BC and Perforex milling terminals MT.
Technical specifications
Shaft diameter 12 mm
Cutting diameter 10 mm
Pitch 1.5 mm
Flank angle 60°
Cutting length 20 mm
Overall length 85 mm
Supply includes
Circular thread milling cutter
Collet
Tool holder
For threads
M16 - M64
Machinable material
Sheet steel
Stainless steel
Aluminium
Plastic
Packs of
1 pc(s).
Weight/pack
0.09 kg
Customs tariff number
82077037
EAN
4028177804258
ETIM 8
EC000945
ETIM 7.0
EC000945
ECLASS 8.0
36609211
Product description
Circular screw cutting tool

Perforex return on investment calculator

Calculate your return on investment online for the fully automated Perforex.