Performance package

Article number: AS 4050.044

Performance pack for optimised workpiece machining on the Perforex machining centre BC and Perforex Milling Terminal MT S.

Article number:
AS 4050.044
Product description
For optimised workpiece machining on Perforex machining centres BC and Perforex milling terminals MT.
Benefits
Reduced vibration
Faster feed rates of up to 1.5 m/min
Lower noise emissions
Extended tool life
Optimised handling with workpiece clamping
Supply includes
Brush strips
Performance milling tool Ø 6 mm
number milling cutter
10
Number brush strips
24
To fit Model No.
4050.108
4055.925
4055.926
Packs of
1 pc(s).
Weight/pack
27 kg
Customs tariff number
84669360
EAN
4028177803664
ETIM 7.0
EC000000
ECLASS 8.0
36609290
Product description
Performance package for Perforex machining centre

Perforex return on investment calculator

Calculate your return on investment online for the fully automated Perforex.