- Article number:
- SO 2802.200
- Product description
- Trim panels at the front and rear with fitted corner pieces and side trim panels.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7022
- Supply includes
- 4 corner pieces
2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
1 trim panel front/rear x 200 mm
2 trim panels, front/rear, x 100 mm
4 trim panels, side, x 100 mm
- Dimensions
- Height: 200 mm
Depth: 279 mm
- To fit
- Enclosure type: AE
Width: = 1,000 mm
Depth: = 300 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 14 kg
- Customs tariff number
- 94039910
- EAN
- 4028177032552
- ETIM 8
- EC000721
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AE Base/plinth, complete, for AE, for WD: 1000x300 mm, H: 200 mm, Sheet steel