- Article number:
- AE 1017.600
- Material
- Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
- Surface finish
- Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
- Supply includes
- Enclosure with door(s)
Mounting plate
Lock: 3 mm double-bit
3-point lock system
- Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 800 mm
Height: 1,200 mm
Depth: 300 mm
- Dimensions mounting plate (W x H)
- 740 mm x 1,155 mm
- Number of doors
- 1
- Lock
- Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
Material lock: Stainless steel 1.4301 (AISI 304)
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Weight/pack
- 61.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177000612
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
AE Compact enclosure, WHD: 800x1200x300 mm, Stainless steel 1.4301, with mounting plate, single-door, 3-point lock system