Levelling component for base/plinth system VX, sheet steel

Article number: VX 8660.120

For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

Article number:
VX 8660.120
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Load capacity
Max. admissible load: 2500 N per levelling component
Note
For use in combinations of VX, VX IT, VX SE, TX , TS, TS IT, PC, IW, TP with the base/plinth system VX
Check the load capacity of the floor.
Dimensions
Height: 100 mm
Weight/pack
0.612 kg
Packs of
4 pc(s).
To fit
for base/plinth system VX, sheet steel
Customs tariff number
73181900
EAN
4028177984813
ETIM 8
EC000721
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
VX levelling component for base/plinth system VX, H: 100 mm
Documentation
Further information
Info sheet
Product presentations