Transport castors for base/plinth system VX, sheet steel

Article number: VX 8660.110

For locating onto the base/plinth corner piece 100 or 200 mm high.

Article number:
VX 8660.110
Colour
RAL 9005
Supply includes
4 twin castors, 2 x with, 2 x without locks
Clearande floor
100 mm
Load capacity
Max. dynamic load when using 4 twin castors (single enclosure): 3000 N
Weight/pack
8.63 kg
Packs of
1 pc(s).
Customs tariff number
83024900
EAN
4028177984837
ETIM 8
EC000721
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
VX transport castors, 2 x with/without locks
Documentation
Further information
Info sheet
Load brochure
Product presentations