This item will be discontinued on: Mar 31, 2024
This item is being replaced by:
8660090
Base/plinth trim panels, vented for base/plinth system VX
Article number: VX 8620.090
For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
- Article number:
- VX 8620.090
- Product description
- For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
TX CableNet
To fit width/depth: 600 mm - Type rating to UL 50E
- Type 1, 12
- Weight/pack
- 1.3 kg
- Packs of
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177922433
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth trim panel, vented, for W/D: 600 mm, sheet steel
- Approvals
- UL + C-UL - FTTA