- Article number:
- VX 8619.470
- Material
- Die-cast zinc
- Supply includes
- 2 support / spacer brackets
Assembly parts
- Note
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- To fit
- Enclosure type: VX
TS
VX SE
- Weight/pack
- 0.298 kg
- Packs of
- 2 pc(s).
- Installation options
- On the horizontal and vertical VX enclosure section
- On the punched sections with mounting flanges for the inner mounting level
- On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.806 or adaptor rails for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On enclosures and rails with rectangular system punching 12.5 x 11 mm
- On base/plinth corner piece with base/plinth trim, front and rear
- On base/plinth trim panels, side
- For threads
- M8
- To fit
- for base/plinth system VX, sheet steel
- Customs tariff number
- 73269098
- EAN
- 4028177984820
- ETIM 8
- EC000721
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX support bracket / spacer