- Article number:
- TX 7888.300
- Product description
- For cable entry in the roof plate.
- Benefits
- For simple top-mounting on the cut-out edge
- Material
- Plastic support with brushes
Brush strip: Plastic, UL 94-V0
Bristles: Plastic, UL 94-HB
- Bristle length
- 70 mm
- To fit
- Enclosure type: TX CableNet
Depth: = 600 mm
= 800 mm
= 1,000 mm
- Packs of
- 2 pc(s).
- Customs tariff number
- 96035000
- EAN
- 4028177997608
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TX brush strip, L x W: 860 mm x 7.6 mm, bristle length 70 mm, for cable entry in the roof