Network rack TX CableNet with vented door

Article number: TX 7888.100

Taking cable management to a new level: The TX CableNet unites many years of expertise in an IT rack which meets every requirement in terms of functionality and quality, prepared for individual interior installation.

PDU basic

Socket strip in an aluminium duct

IT LED system light for IT rack systems and IT racks

Potential equalisation kit for VX IT

Component shelf, static installation for VX IT, TS IT, TE, TX CableNet

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Side panel, lockable for TS, TS IT

Comfort handle AX

Lock insert

Profile half-cylinders for handle systems

Gland plate modules for cable entry for TS, TS IT, VX SE

Base mount for TS IT

Transport kit for TS IT, TX CableNet

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Baying cover for base/plinth system VX, stainless steel

Cable clip for C rail, combination rail

Cable ties

Nylon loop

Nylon loop

Cable cage for TX CableNet

Brush kit for TX CableNet

Cable route for TX CableNet

Cable finger for VX IT

Captive nuts

Assembly screws

Blanking panel, 482.6 mm (19") Tool-free attachment

Cable shunting ring

Cable management panel with brush strip 482.6 mm (19")

Cable management panel, 2 U

Cable routing channel 482.6 mm (19")

Cable tray, depth-variable for VX IT, TE 8000

Adhesive measurement strip, 482.6 mm (19")

Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers

Cable routing bars, 482.6 mm (19") attachment

Cable routing bars for universal use

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Cable management panel with cable routing bars

Cable management panel with steel rings

Cable management panel with front flap

Fan module for VX IT, TS IT

Spacer for roof plate

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

Article number:
TX 7888.100
Design
with side panels
Benefits
New roof plate concept: When cabling, the depth is utilised in full, plus optional integration of a fan module
Efficient frame concept for individual configuration
Convenient access: Side panels and doors are easily fitted and removed for fast access to the inner rack area
Vented doors support the installation of active and passive network components
Interchangeable door hinge
Comprehensive range of accessories for bespoke interior configuration
Material
Roof: Sheet steel, 1.5 mm
Enclosure frame: Sheet steel, 1.5 mm
Door: Sheet steel, 1.2 mm
Side panel: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Colour
RAL 7035
Supply includes
Rack with vented front door and rear door
Side panels, screw fastened
482.6 mm (19") mounting angles
Enclosure frame with doors and roof plate
Side panels, lockable, including security lock 3524 E
Roof plate, welded, with waterfall concept for cable entry at the side, with a concealed cut-out for the fan module
Two 482.6 mm (19") mounting angles, front and rear
Sheet steel front door, vented, 130° hinges
Sheet steel rear door, vented, one-piece, 130° hinges
IPPC pallet
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Distance between levels as delivered
645 mm
Design
with side panels
Design doors
Vented
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
135 kg
Customs tariff number
94032080
EAN
4028177963443
ETIM 8
EC002499
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
Network Rack TX CableNet, 800x2000x1000 mm, 42 U, with side panels, RAL 7035
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Visio Shapes
IT rack, installation height 42 U, vented sheet steel door at the front,
one-piece vented sheet steel door at the rear.

Rack frame:
IT rack, comprising a torsionally rigid, welded and symmetrical frame of
rolled, 16-fold vertical sections connected with a horizontal frame at
the bottom and horizontal cross rails with welded roof plate at the top.

All frame sections with integrated system punching in a 25 mm pitch
pattern permit convenient interior installation through simple attaching
and fastening of the installation components. All section edges are
rounded. The vertical frame sections each possess two mounting levels
offset in the depth and width directions, which can be used individually
for flexible mounting of the components. Enclosures can be bayed to the
front and rear, as well as to the sides.

Load capacity: up to 500 kg.

Base:
Open base frame, without gland plates, for optional individual
configuration with base modules from the range of accessories.

Front and rear door:
One-piece vented sheet steel doors at front and rear, with 78%
ventilation openings.
Both with two hinges.

Front and rear door with design handle and 2-point locking rod, security
lock 3524 E, exchangeable for an AX comfort handle for optional
integration of a profile half-cylinder. Door hinge side can be swapped,
door opening angle 135° for stand-alone enclosures, 105° with baying.
Door hinges with captive hinge pins.

Roof plate:
Multi-piece solid roof plate, comprising a welded centre piece and cable
guide struts integrated without the need for tools at the outside.
With openings for cable entry over the full enclosure depth on both
sides.
Roof plate centre piece and cable guide struts with rounded edges for
system-compliant cable entry taking into account the minimum bending
radius.
For convenient cable entry, the cable guide struts can simply be removed
without the need for tools and then clipped back into place when
finished. The integrated bending radius avoids cable routing over sharp
edges.
Cable entry options can be expanded with brush strips from the range of
accessories.

Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 500 kg.

Mounting levels comprising universal mounting angles, front and rear,
depth-variable, 15 mm pitch pattern, screwed to depth stays of the
enclosure frame at top and bottom.
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other. Alternative mounting
dimensions for 21", 23" or 24" components can also be realised.

Mounting angles front and rear, material thickness 2.0 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.

Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.

Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.

Side panels:
One-piece lockable side panels with integrated security lock 3524 E
mounted on the enclosure.

Material:
Enclosure frame, roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 1.2 mm
Front door: Sheet steel, 1.2 mm
19" mounting angles: Sheet steel, 2.0 mm

Surface:
Panel parts and doors powder-coated in RAL 7035
Interior installations dipcoat-primed in RAL 9005

Approvals:
CE Declaration of Conformity
RoHS 3

Dimensions (WHD): 800x2000x1000 mm

Model no.: 7888.100

Manufacturer: Rittal GmbH & Co. KG