This item will be discontinued on: Jan 30, 2020
C rails for TS, VX SE
Article number: DK 7828.050
For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Thanks to the universal attachment piece, the C rails may be optionally attached to the inner or outer level of the TS 8 frame.
- Article number:
- DK 7828.050
- Product description
- For direct external mounting between the vertical TS, SE enclosure sections. The angle bracket, C-section, is additionally required for mounting between the horizontal TS, SE enclosure sections. The universal design of the attachment piece allows the C rails to be optionally attached to the inner or outer level of the TS 8 frame.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 398 mm
- To fit
- Enclosure type: TS
SE
Width: = 500 mm
Depth: = 500 mm - Packs of
- 4 pc(s).
- Weight/pack
- 1.628 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235045
- ETIM 7.0
- EC000386
- ECLASS 8.0
- 27400501
- Product description
- DK C rails, L: 398 mm, For WxD: 500 mm, For TS, SE
- Documentation
- Info sheet
C rail for TS 8
Type of attachment: in the enclosure depth
Distance between 19" levels: 445/495 mm
Material: Sheet steel, zinc-plated, passivated
for enclosure dimensions: W: 500 mm D: 500 mm
Type of attachment: in the enclosure depth
Distance between 19" levels: 445/495 mm
Material: Sheet steel, zinc-plated, passivated
for enclosure dimensions: W: 500 mm D: 500 mm