- Article number:
- DK 7030.128
- Design
- Access sensor VX
- Product description
- CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Recording of physical ambient parameters
- Design
- Sensor: Reed contact/magnet
- Max. 5 reed contacts in series
- Material
- Plastic
- Supply includes
- Sensor
Mounting plate
Assembly parts
Access sensor VX
Cable 0.5 m
- Connection to the CAN bus
- Indirect, via CMC III CAN bus interfaces
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Weight/pack
- 0.09 kg
- Customs tariff number
- 85319000
- EAN
- 4028177925830
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
CMC III Access sensor VX