Pedestals

Article number: TP 6703.600

TopConsole pedestals, four widths and two different depths provide the basis for every TopConsole solution. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.

Article number:
TP 6703.600
Material
Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel
Surface finish
Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure open at top
Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear)
Mounting plate
Gland plates
Dimensions mounting plate (W x H)
1,499 mm x 625 mm
Number of doors
2
Dimensions
Width: 1,600 mm
Height: 675 mm
Depth: 400 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Note
Positioning slide VX 5051.172 can be used as a mounting aid for base/plinth system VX in its new design
Packs of
1 pc(s).
Weight/pack
80 kg
Customs tariff number
94032080
EAN
4028177959873
ETIM 8
EC000784
ETIM 7.0
EC000784
ECLASS 8.0
27180504
Product description
TP TopConsole system, pedestal, WHD: 1600x675x400 mm, Sheet steel
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK