- Article number:
- DK 5508.131
- Material
- Sheet steel
Aluminium
Glazed aluminium door with 3 mm single-pane safety glass
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
- Basic color
- RAL 7035
- Colour
- Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
- Supply includes
- TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with gland plate, multi-piece, solid
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Baying seal and sealing kit for gland plates (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
- Units
- 42 U
- Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 84 mm / 168 mm
- Distance between levels as delivered
- 745 mm
- Design doors
- Sealed, IP 55
- 482.6 mm (19") level(s) version
- Mounting frame, 482.6 mm (19")
- Load capacity
- 15,000 N
- Protection category to IEC 60 529
- IP 55 only in conjunction with baying seal or screw-fastened side panels
- Note
- Depending on how and where it is sited, the door opening angle may vary for selected applications
- For enclosures with height and depth 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Weight/pack
- 112 kg
- EAN
- 4028177706019
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, 19" mounting frame, glazed door, WHD: 600 x 2000 x 1000 mm, 42 U, IP 55