- Article number:
- IT 3659.181
- Design
- For 470.65 - 599.65 mm distance between levels
- Product description
- Ensure optimum access to the servers, even when built-in. For servers with a maximum width of 430 mm.
- Material
- Sheet steel
- Load capacity
- 30 kg
- Note
- Only in conjunction with L-shaped mounting angles
- To fit
- Enclosure type: TS
TS IT
VX
VX IT
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 1.33 kg
- Customs tariff number
- 73269098
- EAN
- 4028177964945
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Server telescopic slides for TS, TS IT, VX, VX IT, for depth 600 mm, extension piece: 490 mm, for servers max. 430 mm wide