- Article number:
- SK 3335.950
- Product description
- VX25 TopTherm chillers are compact in design and cover a diversity of applications. They integrate perfectly with the enclosure – as series products promising a minimised footprint, increased efficiency and fast availability.
- Benefits
- A single housing size for four output categories
- Carbon footprint is reduced by up to 35%
- Reduced volume of refrigerant, thanks to microchannel technology
- Remote monitoring pre-integrated into the base unit
- Integrated safety functions create enhanced safety
- Minimum footprint
- Convenient servicing
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Fully wired unit ready for connection with side panels and door
- Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 13.8 kW
Cooling output Tw10 Tu32/60 Hz: 15.2 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 16 kW
Cooling output Tw18 Tu32/60 Hz: 17.6 kW - Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 15.6 kW
Cooling output Tw18 Tu35/60 Hz: 17 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 6,000 m³/h
At 60 Hz: 7,200 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 808 mm
Height: 2,238 mm
Depth: 608 mm - Note
- Regular leak tests are not prescribed by law.
- Noise level
- 75.6 dB(A)
- Temperature control
- e-controller (factory setting +18 °C)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...25 °C
- Temperature hysteresis
- ± 1 K
- Refrigerant/cooling medium
- Refrigerant: R410A
Quantity: 1.4 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 4.8 t - Pump pressure
- At 50 Hz: 2.5 bar
At 60 Hz: 2.5 bar - Power consumption of cooling medium pump 50/60 Hz
- 0.67 / 1.06 kW
- Volumetric flow (cooling medium)
- At 50 Hz: 35 l/min
At 60 Hz: 63 l/min - Power consumption Pel
- At 50 Hz: 7.11 kW
At 60 Hz: 8.82 kW - Rated current max.
- At 50 Hz: 12.9 A
At 60 Hz: 12.6 A - Start-up current max.
- At 50 Hz: 65 A
At 60 Hz: 62.8 A - Energy efficiency ratio (EER) 50 Hz Tw18/Tu35 DIN EN 14511
- 2.7
- Water connections
- R 1" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: PP plastic
Volume: 75 l - Operating weight
- 357 kg
- Packs of
- 1 pc(s).
- Weight/pack
- 282 kg
- Customs tariff number
- 84186900
- EAN
- 4028177953475
- ETIM 8
- EC002516
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Chiller TopTherm, in a VX25 housing, 15.6/17.0 kW, 400 – 460 V, 3~, 50/60 Hz, WHD: 808 x 2238 x 608 mm
- Declarations
- Declaration of conformity - F-gas regulation
VX25 Chiller TopTherm 8-20 kW
VX25 TopTherm chillers are compact in design and versatile in
application. Chillers and cabinets fit together perfectly - with a
minimum footprint, increased efficiency and fast availability in series.
Total cooling output W10 U32: 13.8/15.2 kW
Total cooling output W18 U32: 16.0/17.6 kW
Total cooling output W18 U35 according to DIN EN 14511: 15.6/17.0 kW
Power consumption 50/60 Hz: 7.11/8.82 kW
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz
Dimensions [WxHxD]: 808x2238x608 mm
Start-up current 50/60 Hz: 65.0/62.8 A
Rated current (max.) 50/60 Hz: 12.9/12.6 A
Temperature control: e-controller (factory setting +18 °C)
Operating temperature range: +10°C to +43°C
Operating temperature range cooling medium: +10°C to +25°C
Temperature hysteresis: ± 1 K
Refrigerant/quantity: R410a, 1400 g
GWP/CO2 equivalent: 2088/4,8 t
Water connections: R 1" IG
Pump pressure (max.): 2.5/2.5 bar
Power consumption cooling medium pump 50/60 Hz: 0,67/1,06 kW
Volumetric flow (cooling medium) 50/60 Hz: 35/63 l/min
Air throughput (unimpeded air flow): 6000/7200 m³/h
Tank material: PP plastic
Tank volume: 75 l
Noise level: 75.6 dB(A)
Colour: RAL 7035
Protection category to IEC 60 529: IP 44 (electrics)
Operating weight: 357 kg
Note: Regular leak tests are not prescribed by law.
VX25 TopTherm chillers are compact in design and versatile in
application. Chillers and cabinets fit together perfectly - with a
minimum footprint, increased efficiency and fast availability in series.
Total cooling output W10 U32: 13.8/15.2 kW
Total cooling output W18 U32: 16.0/17.6 kW
Total cooling output W18 U35 according to DIN EN 14511: 15.6/17.0 kW
Power consumption 50/60 Hz: 7.11/8.82 kW
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz
Dimensions [WxHxD]: 808x2238x608 mm
Start-up current 50/60 Hz: 65.0/62.8 A
Rated current (max.) 50/60 Hz: 12.9/12.6 A
Temperature control: e-controller (factory setting +18 °C)
Operating temperature range: +10°C to +43°C
Operating temperature range cooling medium: +10°C to +25°C
Temperature hysteresis: ± 1 K
Refrigerant/quantity: R410a, 1400 g
GWP/CO2 equivalent: 2088/4,8 t
Water connections: R 1" IG
Pump pressure (max.): 2.5/2.5 bar
Power consumption cooling medium pump 50/60 Hz: 0,67/1,06 kW
Volumetric flow (cooling medium) 50/60 Hz: 35/63 l/min
Air throughput (unimpeded air flow): 6000/7200 m³/h
Tank material: PP plastic
Tank volume: 75 l
Noise level: 75.6 dB(A)
Colour: RAL 7035
Protection category to IEC 60 529: IP 44 (electrics)
Operating weight: 357 kg
Note: Regular leak tests are not prescribed by law.