VX25 TopTherm chiller 8 - 20 kW

Article number: SK 3335.940

VX25 TopThem chillers are compact in design yet have a wide range of cooling applications. They fit perfectly with all enclosures, have a minimum footprint, promise increased efficiency and are instantly available from stock.

Article number:
SK 3335.940
Product description
VX25 TopTherm chillers are compact in design and cover a diversity of applications. They integrate perfectly with the enclosure – as series products promising a minimised footprint, increased efficiency and fast availability.
Benefits
A single housing size for four output categories
Carbon footprint is reduced by up to 35%
Reduced volume of refrigerant, thanks to microchannel technology
Remote monitoring pre-integrated into the base unit
Integrated safety functions create enhanced safety
Minimum footprint
Convenient servicing
Material
Sheet steel
Colour
RAL 7035
Supply includes
Fully wired unit ready for connection with side panels and door
Protection category to IEC 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 10.3 kW
Cooling output Tw10 Tu32/60 Hz: 11.3 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 12 kW
Cooling output Tw18 Tu32/60 Hz: 13.1 kW
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 11.7 kW
Cooling output Tw18 Tu35/60 Hz: 12.7 kW
Air throughput (unimpeded air flow)
At 50 Hz: 6,000 m³/h
At 60 Hz: 7,200 m³/h
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Dimensions
Width: 808 mm
Height: 2,238 mm
Depth: 608 mm
Note
Regular leak tests are not prescribed by law.
Noise level
75.6 dB(A)
Temperature control
e-controller (factory setting +18 °C)
Operating temperature range
10 °C...43 °C
Operating temperature range of cooling medium
10 °C...25 °C
Temperature hysteresis
± 1 K
Refrigerant/cooling medium
Refrigerant: R410A
Quantity: 1.25 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 4.3 t
Pump pressure
At 50 Hz: 2.5 bar
At 60 Hz: 2.5 bar
Power consumption of cooling medium pump 50/60 Hz
0.67 / 1.06 kW
Volumetric flow (cooling medium)
At 50 Hz: 30 l/min
At 60 Hz: 55 l/min
Power consumption Pel
At 50 Hz: 6.41 kW
At 60 Hz: 7.42 kW
Rated current max.
At 50 Hz: 10.2 A
At 60 Hz: 11.1 A
Start-up current max.
At 50 Hz: 48.8 A
At 60 Hz: 53.5 A
Energy efficiency ratio (EER) 50 Hz Tw18/Tu35 DIN EN 14511
2.7
Water connections
R 1" internal thread
Number of cooling circuits
1
Tank
Material: PP plastic
Volume: 75 l
Operating weight
357 kg
Packs of
1 pc(s).
Weight/pack
282 kg
Customs tariff number
84186900
EAN
4028177953468
ETIM 8
EC002516
ETIM 7.0
EC002516
ECLASS 8.0
27180713
Product description
SK Chiller TopTherm, in a VX25 enclosure, 11.7/12.7 kW, 400-460 V, 3~, 50/60 Hz, WHD: 808 x 2238 x 608 mm
Declarations
Declaration of conformity - F-gas regulation
Documentation
Additional instructions
Electrical wiring diagram
Fluid plan (P+ID)
Further information
Instructions
VX25 Chiller TopTherm 8-20 kW

VX25 TopTherm chillers are compact in design and versatile in
application. Chillers and cabinets fit together perfectly - with a
minimum footprint, increased efficiency and fast availability in series.

Total cooling output W10 U32: 10.3/11.3 kW
Total cooling output W18 U32: 12.0/13.1 kW
Total cooling output W18 U35 according to DIN EN 14511: 11.7/12.7 kW

Power consumption 50/60 Hz: 6.41/7.42 kW

Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz

Dimensions [WxHxD]: 808x2238x608 mm

Start-up current 50/60 Hz: 48.8/53.5 A

Rated current (max.) 50/60 Hz: 10.2/11.1 A

Temperature control: e-controller (factory setting +18 °C)

Operating temperature range: +10°C to +43°C
Operating temperature range cooling medium: +10°C to +25°C

Temperature hysteresis: ± 1 K

Refrigerant/quantity: R410a, 1250 g
GWP/CO2 equivalent: 2088/4.3 t

Water connections: R 1" IG

Pump pressure (max.): 2.5/2.5 bar

Power consumption cooling medium pump 50/60 Hz: 0,67/1,06 kW

Volumetric flow (cooling medium) 50/60 Hz: 30/55 l/min

Air throughput (unimpeded air flow): 6000/7200 m³/h

Tank material: PP plastic
Tank volume: 75 l

Noise level: 75.6 dB(A)

Colour: RAL 7035

Protection category to IEC 60 529: IP 44 (electrics)

Operating weight: 357 kg

Note: Regular leak tests are not prescribed by law.