- Article number:
- SK 3313.230
- Design
- CW
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Control of the server inlet temperature
- With redundant temperature sensor integrated at the air end as standard
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Targeted cooling output due to modular fan units
- Fan modules configurable as n+1 redundancy
- Standard 3-phase connection for electrical redundancy
- The separation of cooling and enclosure prevents the ingress of water into the server enclosure
- A footprint of max. 0.36 m² for all cooling services
- Improved heat recovery, thanks to high water return temperatures when using LCP CW glycol variants, for example in combination with a heat pump
- Optimum access for maintenance and servicing from the front and rear
- Tool-free replacement of the fan modules
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Options
- Fully integrated fire detection and extinguisher system
Automatic server enclosure door opening
Direct connection of additional CMC III sensors is supported
Racks 2200 mm high
- Design
- Rack cooling
- Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Total cooling output/Number of fan modules
- 10 kW/1
20 kW/2
30 kW/3
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h
- Number of fans
- 1
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm
- To fit enclosure type
- VX IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 200 V - 240 V, 1~, 50 Hz/60 Hz
- 346 V - 415 V, 3~, 50 Hz
- 346 V - 415 V, 3~, 60 Hz
- Max. cooling output
- 30 kW
- Type of electrical connection
- Connector
- Duty cycle
- 100 %
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Linear fan control
- Two-way control valve
- Water connections
- DN 40 (G 1½" external thread)
- Permissible operating pressure (p. max.)
- 10 bar
- Water inlet temperature
- 15 °C
- Protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Weight/pack
- 230 kg
- Customs tariff number
- 84195080
- EAN
- 4028177953888
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
-
LCP Rack CW, 30 kW, flush, RAL 7035, WHD: 300x2000x1200 mm