- Article number:
- SK 3305.518
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category UL Type 3R/4, 12.
- Benefits
- Suitable for outdoor siting
- Blue e technology
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.53 kW
Cooling output L35 L35/60 Hz: 1.84 kW
Cooling output L35 L50/50 Hz: 1.08 kW
Cooling output L35 L50/60 Hz: 1.3 kW - Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 11.5 A
At 60 Hz: 12.5 A - Start-up current max.
- At 50 Hz: 26 A
At 60 Hz: 28 A - Air throughput (unimpeded air flow)
- External circuit: 805 m³/h
Internal circuit: 585 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.19
Refrigeration factor L35 L35 (EER) 60 Hz: 2.19 - Design
- wall-mounted
- Dimensions
- Width: 405 mm
Height: 1,020 mm
Depth: 358 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 56
- Protection category NEMA
- UL Type 3R
- UL Type 4
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.5 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.72 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...50 °C
- Operating temperature
- Compressor cooling mode from +10 °C ambient temperature. Only the internal fan is active in the temperature range -20 °C to +10 °C.
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.7 kW
Power consumption L35 L35/60 Hz: 0.84 kW
Power consumption L35 L50/50 Hz: 0.84 kW
Power consumption L35 L50/60 Hz: 1.01 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Transformer circuit-breaker: 14...20 A
- Packs of
- 1 pc(s).
- Weight/pack
- 56 kg
- Customs tariff number
- 84158200
- EAN
- 4028177943735
- ETIM 8
- EC000855
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, wall-mounted, UL Type 3R/4, 1.53 kW, 115 V, 1~, 50/60 Hz, sheet steel, WHD: 405 x 1020 x 358 mm
SK 3305.518
Wall-mounted cooling unit TopTherm Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with e-Comfort controller integrated as standard,
and electrical condensate evaporation (from 1000 W),
hydrophobic RiNano coating on the condenser,
protection category NEMA 3R/4/12.
Total cooling output DIN EN 14511:
L35 L35 at 50/60 Hz: 1,53/1,84 kW
L35 L50 at 50/60 Hz: 1,08/1,3 kW
Power consumption:
L35 L35 at 50/60 Hz: 0,7/0,84 kW
L35 L50 at 50/60 Hz: 0,84/1,01 kW
Rated voltage: 115 V, 1~, 50/60 Hz
Rated current (max.) at 50/60 Hz: 11,5/12,5 A
Energy efficiency ratio L35 L35
EER at 50/60 Hz: 2,19/2,19
Air throughput of fans (unimpeded air flow) internal circuit: 805 m³/h
Air throughput of fans (unimpeded air flow) external circuit: 585 m³/h
Dimensions WxHxD [mm]: 405 x 1020 x 358 (410 mm with electrical box)
Refrigerant: R134a
Refrigerant filling mass: 500 g
Temperature control: e+ Controller (factory setting +35°C)
Operating temperature: -20°C to +50°C
Setting range set value: +20°C to +50°C
Storage temperature range: -40°C to +70°C
Protection category to IEC 60 529:
Internal circuit IP 34
External circuit IP 56 (interface to enclosure only)
Protection category Nema:
UL Type 3R, 4, 12
Weight: 56 kg
Material: Sheet steel
Colour: RAL 7035
Wall-mounted cooling unit TopTherm Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with e-Comfort controller integrated as standard,
and electrical condensate evaporation (from 1000 W),
hydrophobic RiNano coating on the condenser,
protection category NEMA 3R/4/12.
Total cooling output DIN EN 14511:
L35 L35 at 50/60 Hz: 1,53/1,84 kW
L35 L50 at 50/60 Hz: 1,08/1,3 kW
Power consumption:
L35 L35 at 50/60 Hz: 0,7/0,84 kW
L35 L50 at 50/60 Hz: 0,84/1,01 kW
Rated voltage: 115 V, 1~, 50/60 Hz
Rated current (max.) at 50/60 Hz: 11,5/12,5 A
Energy efficiency ratio L35 L35
EER at 50/60 Hz: 2,19/2,19
Air throughput of fans (unimpeded air flow) internal circuit: 805 m³/h
Air throughput of fans (unimpeded air flow) external circuit: 585 m³/h
Dimensions WxHxD [mm]: 405 x 1020 x 358 (410 mm with electrical box)
Refrigerant: R134a
Refrigerant filling mass: 500 g
Temperature control: e+ Controller (factory setting +35°C)
Operating temperature: -20°C to +50°C
Setting range set value: +20°C to +50°C
Storage temperature range: -40°C to +70°C
Protection category to IEC 60 529:
Internal circuit IP 34
External circuit IP 56 (interface to enclosure only)
Protection category Nema:
UL Type 3R, 4, 12
Weight: 56 kg
Material: Sheet steel
Colour: RAL 7035