TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW

Article number: SK 3303.508

Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.

Article number:
SK 3303.508
Product description
Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category UL Type 3R/4, 12.
Benefits
Suitable for outdoor siting
Blue e technology
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.46 kW
Cooling output L35 L35/60 Hz: 0.55 kW
Cooling output L35 L50/50 Hz: 0.27 kW
Cooling output L35 L50/60 Hz: 0.32 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 2.6 A
At 60 Hz: 2.6 A
Start-up current max.
At 50 Hz: 5.1 A
At 60 Hz: 6.4 A
Air throughput (unimpeded air flow)
External circuit: 315 m³/h
Internal circuit: 265 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.31
Refrigeration factor L35 L35 (EER) 60 Hz: 1.3
Design
wall-mounted
Dimensions
Width: 285 mm
Height: 620 mm
Depth: 298 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 56
Protection category NEMA
UL Type 3R
UL Type 4
UL Type 12
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.17 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.24 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
-20 °C...50 °C
Operating temperature
Compressor cooling mode from +10 °C ambient temperature. Only the internal fan is active in the temperature range -20 °C to +10 °C.
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.35 kW
Power consumption L35 L35/60 Hz: 0.42 kW
Power consumption L35 L50/50 Hz: 0.4 kW
Power consumption L35 L50/60 Hz: 0.48 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Note on Model No.
without integral condensate evaporation
Packs of
1 pc(s).
Weight/pack
25 kg
Customs tariff number
84158200
EAN
4028177943674
ETIM 7.0
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e, wall-mounted, UL Type 3R/4,, 0.46 kW, 230 V, 1~, 50/60 Hz,, Sheet steel,, WHD: 285 x 620 x 298 mm,
Approvals
C-UL
UL + C-UL (listed)
UL + C-UL - FTTA
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
White Paper
Data sheets
Safety data sheet refrigerant
Technical system catalogue
SK 3303.508
Wall-mounted cooling unit TopTherm Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with e-Comfort controller integrated as standard,
and electrical condensate evaporation (from 1000 W),
hydrophobic RiNano coating on the condenser,
protection category NEMA 3R/4/12.
Total cooling output DIN EN 14511:
L35 L35 at 50/60 Hz: 0,46/0,55 kW
L35 L50 at 50/60 Hz: 0,27/0,32 kW
Power consumption:
L35 L35 at 50/60 Hz: 0,35/0,42 kW
L35 L50 at 50/60 Hz: 0,4/0,48 kW
Rated voltage: 230 V, 1~, 50/60 Hz
Rated current (max.) at 50/60 Hz: 2,6/2,6 A
Energy efficiency ratio L35 L35
EER at 50/60 Hz: 1,31/1,3
Air throughput of fans (unimpeded air flow) internal circuit: 315 m³/h
Air throughput of fans (unimpeded air flow) external circuit: 265 m³/h
Dimensions WxHxD [mm]: 285 x 620 x 298 (350 mm with electrical box)
Refrigerant: R134a
Refrigerant filling mass: 170 g
Temperature control: e+ Controller (factory setting +35°C)
Operating temperature: -20°C to +50°C
Setting range set value: +20°C to +50°C
Storage temperature range: -40°C to +70°C
Protection category to IEC 60 529:
Internal circuit IP 34
External circuit IP 56 (interface to enclosure only)
Protection category Nema:
UL Type 3R, 4, 12
Weight: 25 kg
Material: Sheet steel
Colour: RAL 7035