- Article number:
- SK 3243.400
- Design
- EMC
- Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Tool-free assembly
- Colour
- RAL 7035
- Supply includes
- Outlet filter
EMC filter mat
- Mounting cut-out
- Cut-out width: 292 mm
Cut-out height: 292 mm
- To fit Model No.
- SK 3243.8xx/3244.8xx/3245.8xx
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 44.7 mm
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3, 3R, 4, 4X with chopped-fibre filter and hose-proof hood
- IP protection category to IEC 60 529
- IP54 with chopped-fibre filter
- IP56 with chopped-fibre filter and hose-proof hood
- Weight/pack
- 0.79 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 39269097
- EAN
- 4028177998315
- ETIM 8
- EC002513
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Blue e+ outlet filter, EMC, for fan-and-filter units 3243.8xx/3244.8xx/3245.8xx, WxH 323 x 323 mm, RAL 7035