Blue e+ outlet filter

Article number: SK 3243.300

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Article number:
SK 3243.300
Benefits
Easy filter changes, thanks to a new opening mechanism on the louvred grille
Faster installation on the enclosure with optimised detent hooks
Tool-free assembly
Colour
RAL 7035
Supply includes
Outlet filter
Pleated filter
Mounting cut-out
Cut-out width: 292 mm
Cut-out height: 292 mm
To fit Model No.
SK 3243.7xx/3243.9xx/3244.7xx/3244.9xx/3245.9xx
Dimensions
Width: 323 mm
Height: 323 mm
Depth: 44.7 mm
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
IP protection category to IEC 60 529
IP54 with chopped-fibre filter/pleated filter
IP55 with pleated filter and absorber mat
IP56 with chopped-fibre filter/pleated filter and hose-proof hood
Weight/pack
0.79 kg
Packs of
1 pc(s).
Customs tariff number
39269097
EAN
4028177998339
ETIM 8
EC002513
ETIM 7.0
EC002513
ECLASS 8.0
27180706
Product description
SK Blue e+ outlet filter, for fan-and-filter units 3243.7xx/3243.9xx/3244.7xx/3244.9xx/3245.9xx, WxH 323 x 323 mm, RAL 7035
Approvals
UL + C-UL - FTTA
UR + C-UR (recognized)
Data sheets
Technical system catalogue