- Article number:
- SK 3189.940
- Benefits
- Average 75% energy savings thanks to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip) - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 5.8 kW
Cooling output L35 L35/60 Hz: 5.8 kW
Cooling output L35 L50/50 Hz: 4.2 kW
Cooling output L35 L50/60 Hz: 4.2 kW - Rated operating voltage
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- Please observe the mounting instructions.
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Only suitable for use in semi-outdoor areas (see instructions for description)
- Note on Model No.
- Tolerance: 380 V -10% (342 V) and 480 V +5% (509 V)
- Full installation not possible
- Rated power input
- 2.2 kW
- Air throughput (unimpeded air flow)
- External circuit: 2,300 m³/h
Internal circuit: 2,300 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.64
Refrigeration factor L35 L35 (EER) 60 Hz: 2.64 - Seasonal energy efficiency ratio (SEER) 50/60 Hz
- 6.2
- Design
- wall-mounted
- Dimensions
- Width: 450 mm
Height: 1,600 mm
Depth: 393 mm - Required mounting cut-out
- Cut-out width: 433 mm
Cut-out height: 1,579 mm - Protection category to IEC 60 529
- Internal circuit IP 55
- Protection category NEMA
- UL Type 3R/12
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 1.75 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 2.5 t - Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...60 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Heat pipe operating temperature range
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 2.2 kW
Power consumption L35 L35/60 Hz: 2.2 kW
Power consumption L35 L50/50 Hz: 2.2 kW
Power consumption L35 L50/60 Hz: 2.2 kW - Permissible operating pressure (p. max.)
- 24 bar
- Packs of
- 1 pc(s).
- Weight/pack
- 72.4 kg
- Customs tariff number
- 84158200
- EAN
- 4028177708075
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e+, wall-mounted, 5.8 kW, 380-480 V, 3~, 50-60 Hz, Sheet steel, WHD: 450 x 1600 x 393 mm
- Documentation
- Additional instructions
- Instructions
- Quick guide
- White Paper
- Data sheets
- Safety data sheet refrigerant
- Technical details
- Technical system catalogue
3189940
Wall-mounted cooling unit Blue e+
A revolution in energy efficiency using innovative hybrid technology.
Average 75% energy savings with speed-regulated components and heat pip
technology. Unique multi-voltage capability for worldwide use. Intuitiv
operation via touch display.
Total cooling output L35 L35 50/60 Hz: 5,8 / 5,8 kW
Total cooling output L35 L50 50/60 Hz: 4,2 / 4,2 kW
Power consumption L35 L35 50/60 Hz: 2,2 / 2,2 kW
Power consumption L35 L50 50/60 Hz: 2,2 / 2,2 kW
Rated power input: 2,2 kW
Rated operating voltage: 380-480 V, 3~, 50/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 450x1600x393 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,64 / 2,64
Refrigeration factor (SEER) 50/60 Hz: 6,2
Refrigerant / Quantity:R134a / 1750 g
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Weight: 72,4 kg
Note: Full installation not possible
Wall-mounted cooling unit Blue e+
A revolution in energy efficiency using innovative hybrid technology.
Average 75% energy savings with speed-regulated components and heat pip
technology. Unique multi-voltage capability for worldwide use. Intuitiv
operation via touch display.
Total cooling output L35 L35 50/60 Hz: 5,8 / 5,8 kW
Total cooling output L35 L50 50/60 Hz: 4,2 / 4,2 kW
Power consumption L35 L35 50/60 Hz: 2,2 / 2,2 kW
Power consumption L35 L50 50/60 Hz: 2,2 / 2,2 kW
Rated power input: 2,2 kW
Rated operating voltage: 380-480 V, 3~, 50/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 450x1600x393 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,64 / 2,64
Refrigeration factor (SEER) 50/60 Hz: 6,2
Refrigerant / Quantity:R134a / 1750 g
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Weight: 72,4 kg
Note: Full installation not possible