Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Article number: SK 3186.330

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3186.330
Product description
The energy-efficient wall-mounted cooling unit Blue e+ Outdoor can be used worldwide, thanks to its multi-voltage capability, and is suitable for use with Toptec project solutions, for example.
Benefits
Average 75% energy savings thanks to speed-regulated components and heat pipe technology
Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Material
Aluminium AlMg3
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for external, partial internal and full internal mounting.
Assembly parts
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Note on Model No.
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
Rated power input
0.85 kW
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.65 kW
Power consumption L35 L35/60 Hz: 0.65 kW
Power consumption L35 L50/50 Hz: 0.68 kW
Power consumption L35 L50/60 Hz: 0.68 kW
Temperature control
e+ controller (factory setting +35 °C)
Dimensions
Width: 465 mm
Height: 1,640 mm
Depth: 260 mm
Enclosure dimensions including sealing frame and designer cover
Width: 517 mm
Height: 1,692 mm
Depth: 260 mm
Installation type
Universal installation (external mounting, partial internal mounting, full internal mounting)
IP protection category to IEC 60 529
with mounting frame: internal circuit IP56
without mounting frame: internal circuit IP 54
Protection category NEMA
with mounting frame: UL Type 12/3R/4
without mounting frame: UL Type 12/3R
Air throughput (unimpeded air flow)
External circuit: 1,250 m³/h
Internal circuit: 1,250 m³/h
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 1.15 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.64 t
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 3.08
Refrigeration factor L35 L35 (EER) 60 Hz: 3.08
To fit
Enclosure type: Toptec
Width: ≥ 800 mm
Height: ≥ 1,800 mm
To fit Model No.
9888.560
Setting range
20 °C...50 °C
Operating temperature range
-30 °C...60 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-30 °C...45 °C
Storage temperature range
-40 °C...70 °C
Permissible operating pressure (p. max.)
2.4
Noise level
70 dB(A)
Packs of
1 pc(s).
Weight/pack
56.8 kg
Customs tariff number
84158200
EAN
4028177967335
ETIM 7.0
EC000855
ECLASS 8.0
27180704
Product description
SK Cooling unit Blue e+, wall-mounted, Outdoor, 2.0 kW, 110-240 V, 1~, 380-480 V, 3~, 50-60 Hz, aluminium, WHD: 465 x 1640 x 260 mm
Approvals
IEC CB
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
White Paper
Data sheets
Safety data sheet refrigerant
Software
Licence condition
Updater
Wall-mounted cooling unit Blue e+ Outdoor
Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the
output classes 1500 W to 5000 W.
They offer optimum protection for demanding environments thanks to the
high protection class of IP 56 / UL Type 12/3R/4 and the temperature
range of -30°C to 60°C.
The cooling unit can be mounted in three mounting types (internal
mounting, partial mounting and external mounting), for example on TopTe
project solutions.
Cooling output L35 L35 50/60 Hz: 2,0 / 2,0 kW
Cooling output L35 L50 50/60 Hz: 1,29 / 1,29 kW
Power consumption L35 L35 50/60 Hz: 0,65 / 0,65 kW
Nennleistung L35 L50 50/60 Hz: 0,68 / 0,68 kW
Rated power input: 0,85 kW
Rated operating voltage: 110-240 V, 1~, 50/60 Hz; 380-480 V, 3~, 50/60
Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 517x1692x260 mm incl. sealing frame and designer
cover
Dimensions [WxHxD]: 465x1640x260 mm
To fit: enclosure type Toptec (Width: = 800 mm, Height: = 1800 mm)
Material: Aluminium AIMg3
Surface finish: Powder-coated, UV-resistant pure polyester
Installation type: Universal installation (internal, partial internal
and external)
Colour: RAL 7035
Energy efficiency ratio (EER) 50/60 Hz: 3,08 / 3,08
Refrigerant / Quantity:R134a / 1,15 kg
Operating temperature range: -30 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
IP protection category to IEC 60 529: with sealing frame (Internal
circuit IP 56); without sealing frame (Internal circuit IP 54)
Protection category NEMA: with sealing frame (UL Type 12/3R/4); without
sealing frame (UL Type 12/3R)
Weight: 56,8 kg