Blue e+ S wall-mounted cooling unit 0.3 kW – 1 kW

Article number: SK 3178.800

Blue e+ S cooling units with tried-and-tested Blue e+ technology are the world's most energy-efficient cooling units. This means they reduce the carbon footprint of your machines and systems. Available in a brand new design with a host of smart functions.

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3178.800
Design
Integral electric condensate evaporation
Benefits
Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
The use of R-513A refrigerant makes them more environmentally friendly
Multi-voltage capabilities and country-specific approvals support global usability
Smart, simple monitoring via IoT interface
User-friendly operation with the Rittal Scan & Service app
Material
Sheet steel
Colour
Enclosure: RAL 7035
Louvred grille: RAL 7012
Supply includes
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Integral electric condensate evaporation
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.3 kW
Cooling output L35 L35/60 Hz: 0.3 kW
Cooling output L35 L50/50 Hz: 0.22 kW
Cooling output L35 L50/60 Hz: 0.22 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
Note
Please observe the mounting instructions.
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Only suitable for use in semi-outdoor areas (see instructions for description)
Note on Model No.
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V)
Rated power input
0.22 kW
Air throughput (unimpeded air flow)
External circuit: 366.6 m³/h
Internal circuit: 366.6 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.8
Refrigeration factor L35 L35 (EER) 60 Hz: 1.8
Design
wall-mounted
Dimensions
Width: 300 mm
Height: 570 mm
Depth: 159 mm
Required mounting cut-out
Cut-out width: 280 mm
Cut-out height: 550 mm
Protection category to IEC 60 529
Internal circuit IP 55
Protection category NEMA
UL Type 3R/12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.13 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.08 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.17 kW
Power consumption L35 L35/60 Hz: 0.17 kW
Power consumption L35 L50/50 Hz: 0.2 kW
Power consumption L35 L50/60 Hz: 0.2 kW
Permissible operating pressure (p. max.)
32 bar
Packs of
1 pc(s).
Weight/pack
12.2 kg
Customs tariff number
84158200
EAN
4028177949959
ETIM 8
EC000855
ETIM 7.0
EC000855
ECLASS 8.0
27180704
Product description
SK Cooling unit Blue e+ S, wall-mounted, 0.3 kW, 110-240 V, 1~, 50-60 Hz, sheet steel, WHD: 300 x 570 x 159 mm
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Additional instructions
Instructions
White Paper
Data sheets
Safety data sheet refrigerant
Technical system catalogue
Software
Licence condition
Updater
3178800
Wallmounted cooling unit Blue e+ S
Blue e+ S cooling units with proven Blue e+ technology
offer the world's highest energy efficiency.
This is also associated with the reduction of the CO2 footprint of
machines and systems.
Benefits:
Contribution to climate-neutral production thanks to average energy
savings of 75% and reduction of CO2 footprint.
Increased environmental friendliness through use of refrigerant R-513A.
Worldwide usability due to multi-voltage capability and country-specifi
approvals.
Intelligent and easy monitoring via IoT interface.
Convenient operation with Rittal Product Scan & Service App.
Total cooling output L35 L35 50/60 Hz: 0,3 kW / 0,3 kW
Total cooling output L35 L50 50/60 Hz: 0,22 kW / 0,22 kW
Power consumption L35 L35 50/60 Hz: 0,17 kW / 0,17 kW
Power consumption L35 L50 50/60 Hz: 0,2 kW / 0,2 kW
Rated power input: 0,22 kW
Rated operating voltage: 110 V - 240 V, 1~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 300 x 570 x 159 mm
Material: Sheet steel
Colour: Housing: RAL 7035 / Louvre grille: RAL 7012
Refrigeration factor L35 L35 (EER) 50 Hz: 1,8
Refrigerant / Quantity:R-513A / 0,13 g
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Protection category NEMA: UL Type 3R/12
Weight: 12,2 kg
Note: With integrated condensate evaporation