Bus enclosures KX, sheet steel, with double-bit insert

Article number: KX 1611.100

Wall-mounted enclosure made from sheet steel, with cover and viewing panel. Protection category IP 65/NEMA 12. For installing most brands of bus modules and sensors.

Article number:
KX 1611.100
Design
with viewing window
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Viewing window: Polycarbonate, 4 mm
Mounting plate: Sheet steel, zinc-plated
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with hinged cover
Viewing window in cover
Mounting plate
Cam lock with 3 mm double-bit insert
Protection category NEMA
NEMA 1, 12
Protection category to IEC 60 529
IP 65
Type rating to UL 50E
Type 1
Type 12
IK Code
IK08
Dimensions
Width: 400 mm
Height: 300 mm
Depth: 155 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Material thickness of mounting plate
2 mm
Basic material
Sheet steel
Customs tariff number
94032080
EAN
4028177970083
ETIM 8
EC000261
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
KX Bus enclosure, WHD: 400x300x155 mm, with mounting plate and cam lock
Documentation
Instructions
Enclosure (bus enclosure)

Enclosure with cover:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with eyelets for wall mounting bracket,
lid hinged at bottom, with viewing window,
with all-round foamed-in PU seal,
with PE conductor connection in the enclosure
and via U-shaped bracket in the cover,
for quick and easy earthing,
with cam lock and double bid insert,
with mounting plate.
QR code:
QR code printed on body, cover, mounting plate and
type plate for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: lock inserts, type A,
top hat rail, wall mounting bracket,
modular cable entry.
Material:
Enclosure, cover: Sheet steel
Viewing window: Polycarbonate
Mounting plate: sheet steel
Enclosure and cover surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Mounting plate: zinc-plated
Protection category to IEC 60 529: IP 65
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 400x300x155 mm