Bus enclosures BG Stainless steel

Article number: BG 1584.010

Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.

Article number:
BG 1584.010
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
180° hinges: Die-cast zinc
Surface finish
Enclosure and cover: Brushed, grain 240
180° hinges: chrome-plated
Supply includes
Enclosure with cover
180° hinges (2)
Support rail TH 35/7.5
Quick-release fastener including plastic bushes
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
Dimensions
Width: 300 mm
Height: 300 mm
Depth: 80 mm
Material thickness - enclosure
1.5 mm
Material thickness - door
1.25 mm
Door hinge position
right/left
Number of support rails
1
Lock
Lock version: Quick-release fastener including plastic bushes
Number of locks: 2
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Weight/pack
3.7 kg
Customs tariff number
94032080
EAN
4028177010970
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
BG Bus enclosure, WHD: 300x300x80 mm, Stainless steel 1.4301, without mounting plate, with cover, with support rail
Approvals
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK