Basic enclosure AX, stainless steel

Article number: AX 1017.000

The robust stainless steel enclosure features an integral locator system, enabling fast, easy, reliable and extensive system configuration with no drilling required.

Article number:
AX 1017.000
Material
Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Supply includes
Enclosure with door(s), opening angle 130°
Mounting plate
Lock: 3 mm double-bit
Protection category NEMA
NEMA 1, 3R, 4, 4X, 12
Protection category to IEC 60 529
IP 66
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
IK Code
IK10
Dimensions
Width: 800 mm
Height: 1,200 mm
Depth: 300 mm
Material thickness - enclosure
1.5 mm
Material thickness of mounting plate
2.5 mm
Dimensions mounting plate (W x H)
745 mm x 1,175 mm
Number of doors
1
Lock
Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
Material lock: Stainless steel 1.4404 (AISI 316L)
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Weight/pack
61 kg
Customs tariff number
94032080
EAN
4028177815032
ETIM 8
EC000261
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
AX Compact enclosure, WHD: 800x1200x300 mm, stainless steel 1.4301, with mounting plate, single-door, with 3-point lock system
Approvals
Bureau Veritas
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Load brochure
Product presentations
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (compact enclosure)

Enclosure with door:
Stable stainless steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
solid rear panel with knockouts for attaching
wall mounting brackets.
Door with foamed-in PU seal,
screw-fastened hinges.
Right-hand hinge may be swapped to the left,
130° opening angle to VDI,
earthing bolt, integral enclosure bosses for interior installation,
locking rod with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with Limbach nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Comfort handle, lock inserts,
wall mounting bracket, earth straps, perforated door strip,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof
Material:
Enclosure, door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 800 x 1200 x 210 mm
Dimensions mounting plate (W x H): 745 x 1175 mm
Model No.:1017.000
Manufacturer: Rittal GmbH & Co. KG