Industry Standard Projects

Energy storage container with Blue e+

Pre-configured solution for energy storage containers with high-efficiency cooling technology to help reduce your carbon footprint. The flexible modular concept permits simple adaptation to your specific requirements. The racks can be fitted with an individual choice of rails and component shelves and are thus suitable for use with different battery types.

The containers are offered in various sizes:

  • 40 ft 3 x 3 container (rack depth 800 mm)
  • 40 ft ISO HC container (rack depth 600 mm)
  • 20 ft 3 x 3 container (rack depth 800 mm)
  • 20 ft ISO HC container (rack depth 600 mm)
  • 3 x 3 x 3 container (rack depth 800 mm)
  • 10 ft ISO HC container (rack depth 600 mm)

All containers are equipped with efficient Blue e+ cooling technology. By varying the number of individual cooling units, you can match the cooling output to the demands of a particular application. And thanks to the integrated heatpipes, the cooling units also use less energy to supply the required cooling output.

The Industry Standard Project is provided together with Rittal drawings and a CFD analysis.

Your benefits

  • Modular solution permitting simple adaptation to individual needs
  • Not dependent on a particular battery type
  • Optimally matched components
  • High-efficiency cooling technology
  • Low operating costs increase the profitability of your storage system

Notes

  • We will be happy to advise you on a customised design of the energy storage container.
    Contact

Downloads

Energy storage container

CAD