14 oct. 2022

Introducing the newest addition to the TS IT Pro – Ship-loadable products now available

Oct 14, 2022. Mississauga, ON – Rittal Limited, Canada, has announced the launch of a newest addition for its TS IT Pro line of enclosures, introducing ship-loadable cabinets.

Recently presented with the Choice Award by Control Engineering, the TS IT Pro cabinets are designed for today’s requirements and tomorrow’s trends. The TS IT Pro ships complete with a depth adjustable 19” EIA rails, cable management walls with dual PDU mounting, baying kit, and locking front and rear perforated doors.
Our engineered shock pallet design allows for secure transportation of the fully equipped IT rack. This ship-loadable design provides a value-added service to system integrators, so that it can easily be unpacked and rolled into place. Available in 8 sizes, including standard 42U and 48U, these racks are also UL listed and ISTA 3E certified. The racks are designed to ship up to 2,000 lbs of IT equipment.
The new solution will provide integrators with the tools to support their customers with rapid deployments. The ship-loadable capability of these TS IT Pro racks offers offsite integration, cabling, testing, and equipment burn in.”
The design of the ship-loadable system includes key features such as:
    Engineered shock pallet for safe transportation of IT equipment
    Three-piece reusable rugged shell
    Ramp included for unloading on site

The TS IT Pro is engineered as an optimized system with installation flexibility and a proven frame construction. No matter what your needs are, the TS IT Pro is easy to order ready to ship.
For more information, visit our microsite or reach out to the Rittal Experts at (800) 399-0748 or Marketing.