Charging infrastructure

Electromobility is booming – charging infrastructure for electric vehicles

Electromobility is really taking off – not least thanks to government funding. The expansion of the charging infrastructure is helping to alleviate the current problems relating to range, infrastructure and costs.

Rittal is working with partners to design central infrastructure elements required for charging stations and is producing components for this infrastructure along the entire value chain – from power generation to climate control in the charging stations.

A charging infrastructure that is standardized, safe and fast

Its enclosure, climate control and power distribution portfolio makes Rittal the ideal partner for setting up a reliable high-performance charging infrastructure.

  • An ingenious modular system comprising enclosures (single-walled and double-walled) and climate control
  • Robust enclosures made from premium materials with a UV-resistant spray finish and high protection categories
  • Thanks to sophisticated climate control concepts for optimum temperature and constant heat distribution regardless of the weather in powerful 350 kW rapid charging stations
  • Thanks to Rittal climate control solution with up to 75 per cent lower energy consumption and maximum flexibility as a result of multi-voltage capability

Climate control in the data centre

Rittal and STULZ: the partnership for cool data centres

Demand for powerful data centre solutions is growing. The IT industry is evolving fast, with new technologies and applications such as 5G, machine learning and digital twins, in conjunction with the burgeoning use of videoconferencing and e-commerce....